069404
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/p2b_ip_hci_asmtab.prj},{NB=069404},{SS=1-7/16},{SS1=1.437500},{PN=069404},{DESCRIPTION=P2B-IP-107R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=2-5/8},{A1=2.6250000},{B=6-7/8},{B1=6.8750000},{C=1-61/64},{C1=1.9531250},{DMIN=4-13/16},{DMIN1=4.8125000},{DMAX=5-13/64},{DMAX1=5.2031250},{F=1/2},{F1=0.5000000},{G=13/16},{G1=0.812500},{H=1-1/8},{H1=1.1250000},{J=3-7/8},{J1=3.875000},{L=2-23/32},{L1=2.7187500},{M=1-7/8},{M1=1.875000},{R=7/8},{R1=0.875000},{S=1-3/4},{S1=1.750000},{X=3/16},{X1=0.187500},{Y=0.020},{Z=1-51/64},{Z1=1.796875},{BORE=3.1496},{PPATH=p2b_ip_hci_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Shaft Size
1-7/16
Inch
Part No.
069404
Description
P2B-IP-107R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
2-5/8
Inch
B
6-7/8
Inch
C
1-61/64
Inch
Dmin
4-13/16
Inch
Dmax
5-13/64
Inch
Bolt Diameter
1/2
Inch
G
13/16
Inch
H
1-1/8
Inch
J
3-7/8
Inch
L
2-23/32
Inch
M
1-7/8
Inch
R
7/8
Inch
S
1-3/4
Inch
Total Expansion
3/16
Inch
Y
0.020
Inch
Z
1-51/64
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.